Model 130.15

Bourdon tube pressure gauge, stainless steel

For HP (high purity) applications

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications of the bourdon tube pressure gauge

  • For gaseous and liquid, also aggressive media for demanding high purity applications, also in aggressive ambience
  • For all HP (high purity) applications
  • Semiconductor and flat panel industry
  • Gas distribution systems
  • Hook-up application

Special Features of the bourdon tube pressure gauge

  • Helium leak tested 
  • Electropolished case 

 


Description of the bourdon tube pressure gauge

Nominal size
1 ½", 2"

Accuracy class
NS 1 ½": Grade B per ASME B40.1
NS 2": Grade A per ASME B40.1

Scale ranges
0 ... 1 to 0 ... 700 bar (0 ... 15 to 0 ... 10,000 psi)
or all other equivalent vacuum or combined pressure and vacuum ranges

Pressure limitation
Steady: 3/4 x full scale value
Fluctuating: 2/3 x full scale value
Short time: Full scale value

Permissible temperature
Ambient: -40 ... +60 °C
Medium: +100 °C maximum

Temperature effect
When the temperature of the measuring system of the bourdon tube pressure gauge deviates from the reference temperature (+20 °C):
max. ±0.4 %/10 K of full scale value

Ingress protection
IP 54 per EN 60529 / lEC 529

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.