Model 213.53

Liquid filled gauge

Bourdon tube pressure gauge, copper alloy, stainless steel case, NS 50, 63 and 100

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications of the liquid filled gauge

  • For measuring points with high dynamic pressure loads and vibrations
  • For gaseous and liquid media that are not highly viscous or crystallising and will not attack copper alloy parts
  • Hydraulics
  • Compressors, shipbuilding

Special Features of the liquid filled gauge

  • Vibration and shock-resistant
  • Especially robust design
  • Type approval for the shipbuilding industry
  • Scale ranges up to 0 ... 1,000 bar

Description of the liquid filled gauge

The liquid filled model 213.53 Bourdon tube pressure gauge is constructed with a case from stainless steel and wetted parts from copper alloy.

The liquid filled gauge 213.53 meets the requirements of the international industry standard EN 837-1 for Bourdon tube pressure gauges.

Due to the liquid filling in the case, the pressure element and movement are efficiently damped. Therefore, these instruments are particularly suited to measuring points with high dynamic loads, such as fast load cycles or vibrations.

The cases of the liquid filled gauge 213.53 are available in nominal sizes of 50, 63 and 100 mm and fulfil IP65 ingress protection. With an accuracy of up to class 1.0, this pressure gauge is suitable for a wide range of applications in industry.

For mounting in control panels, the pressure gauges with a back mount process connection can be fitted with a mounting flange or with a triangular bezel and mounting bracket.

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.