Models 432.10, 432.15

Mini diaphragm pressure gauge

UHP, nominal sizes 1" and 1.3"

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • For gaseous and liquid, also aggressive media for demanding high purity applications, also in aggressive ambience
  • Semiconductor and flat panel industry
  • Gas distribution systems
  • Medical gases
  • Hook-up application

Special features

  • No dead space in the pressure gauge
  • Low internal volume for reducing particle generation and entrapment
  • Compact design
  • Helium leak tested, leak rate ≤ 10-9 mbar · l/s
  • Electropolished internals and case, internal surface finish Ra < 0.25 μm (Ra < 10 μin)

Description

The mini diaphragm gauge was developed for high purity applications with limited space requirements, such as smaller integrated gas stick and gas box assemblies.

The nominal sizes of 1" and 1.3" are ideal for applications involving gaseous, liquid and corrosive media up to 160 psi.

The mini diaphragm gauge is helium leak tested and the internals are electropolished to optimally meet purity standards.

With such UHP characteristics, the mini diaphragm gauge is suitable for the semiconductor and flat panel industries, various gas distribution systems, as well as medical gas applications.

The mini diaphragm gauge complies with SEMATECH and SEMI standards to optimally ensure the quality your applications demand.

Model 432.15, nominal size 1.3"

Model 432.15, nominal size 1.3"

  • Model 432.15, nominal size 1.3"Model 432.10, nominal size 1"
Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.