Model 910.22

Pressure Gauge In-Line Filters

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • For mounting to pressure gauges in dirt-sensitive hydraulic and pneumatic systems
  • To filter out solid substances from gaseous and liquid media (retention of particulates)

Special Features

  • They avoid:
    - Plugging of small gauge pressure entries and capillary throttles
    - Accumulation of particles in dirt-sensitive gauge interiors and its consequences
  • Furthermore they have an effect of a throttle and damp shock pressure

Description

Filter body
Stainless steel 1.4571

Filter disk
Stainless steel 1.4404

Grade of filtration
200 μm

Porosity
30 … 50 %

Temperature range
-25 … +200 °C

    Operating pressure
    depends on the sealing washer the customer uses
  • Sealing element PTFE: PN max. 100 bar

  • Sealing element stainless steel 1.4571: PN max. 1600 bar

Process connection
Male and female thread per EN 837-1 or male thread NPT

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.