Models 990.22, 990.52, 990.53

Diaphragm seal with sterile connection

With clamp connection (Tri-clamp)

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • Sanitary applications
  • Gases, compressed air, vapour; liquid, pasty, powdery and crystallising media
  • Ultra-pure steam systems
  • Mounting to pipelines and vessels
  • Pressure/vacuum monitoring, e.g. vacuum conveyors, pump monitoring

Special Features

  • Quick cleaning, without residue
  • Clamp connection easy to open for cleaning and seal replacement
  • Suitable for SIP and CIP
  • EHEDG certified and 3-A compliant
  • Compliant per ASME BPE

Description

Diaphragm seals are used for the protection of pressure measuring instruments in applications with difficult media. In diaphragm seal systems, the diaphragm of the diaphragm seal effects the separation of the instrument and the medium. The pressure is transmitted to the measuring instrument via the system fill fluid which is inside the diaphragm seal system.

For the implementation of demanding customer applications, there are a wide variety of designs, materials and system fill fluids available.

For further technical information on diaphragm seals and diaphragm seal systems see IN 00.06 "Application, operating principle, designs".

Due to their hygienic process connection, the model 990.22, 990.52 and 990.53 diaphragm seals are particularly well suited for food production, pharmaceutical and biotechnology applications. The diaphragm seals can withstand the cleaning vapour temperatures occurring in the SIP processes and thus ensure a sterile connection between the medium to be measured and the diaphragm seal.

Mounting of the diaphragm seal to the measuring instrument may be made via a direct connection, for high temperatures via a cooling element or via a flexible capillary.

For the material selection WIKA offers a variety of solutions, in which the upper body of the diaphragm seal and the wetted parts can be made of identical or different materials. The wetted parts can, as an alternative, be electropolished.

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.