Model A2G-mini

Differential pressure gauge

For ventilation and air-conditioning, NS 63

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • For monitoring the differential pressure of air and dry, clean and non-aggressive gases
  • Differential pressure monitoring in filters
  • Overpressure monitoring in cleanrooms
  • For very low pressures

Special features

  • Optimal readability with minimal space requirements
  • All-metal design
  • Simple and quick mounting
  • Silicone-free

Description

The model A2G-mini differential pressure measuring instrument is used for monitoring differential pressures of the filter units in small and medium-sized central air-handling units. Further application cases are in industrial air extraction units and dust extraction plants as well as in the cleanroom industry. Its compact design and flush panel mounting enable an optimal integration in the enclosure structures of ventilation equipment.

The pure metal design – with the case from stainless steel and the measuring system and movement from copper alloy – ensures maximum hygiene. Due to its silicone-free materials the instrument can also be used in the painting industry and its applications.

The high IP68 ingress protection and the UV-stabilised window also enable operation in outdoor areas.

Front view

Measuring instruments for ventilation and air-conditioning

  • Front viewWith mounting bracketMeasuring instruments for ventilation and air-conditioning