Model CPD8000

Digital pressure balance

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

    • High-level digital primary standard
    • Reference instrument for calibration laboratories and high-end sensor production for the testing, adjustment and calibration of pressure measuring instruments
    • Complete, stand-alone system, also suitable for on-site use

Special features

    • Absolute and gauge pressure
    • Unique working principle
    • 15 measuring ranges up to 50 MPa
    • Total measurement uncertainty down to 20 ppm of reading
    • Ideal for automatic calibration systems

Description

Reference primary standards
Pressure balances are high-precision fundamental pressure standards that define the derived unit of pressure directly from the fundamental units of mass, length and time following the formula p = F/A.

The model CPD8000 digital pressure balance is a worldwide exclusivity combining two high-level technologies:

  • High-end piston-cylinder systems, whose effective area (A) converts the pressure into the respective force.
  • High-accuracy force cell which measures the force F.

CPD8000 is defined as a digital pressure balance and is thus a high-precision pressure measurement standard.

Functionality
The CPD8000 measuring concept is a primary principle. It combines the measurement uncertainty and reliability of fundamental pressure standards with the ease of use of automatic digital pressure measuring instruments.

Easy to use
The model CPD8000 offers the same high measurement uncertainty as a high-end pressure primary standard with the benefits of:

  • Mass load not necessary
  • Built-in reference mass for auto calibration
  • Displaying and digital transmission of fully corrected reference pressure
Piston Gauge, Model CPD8000

Piston Gauge, Model CPD8000

  • Piston Gauge, Model CPD8000
Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.