NewModel CPP100-M

Pneumatic comparison test pump

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

                  • Calibration service companies and service industr
                  • Calibrations directly on site
                  • Maintenance and service facilities
                  • Pressure test

Special features

    • Easy handling
    • Generation of pneumatic pressures up to 100 bar (1,500 psi) and vacuum without external pressure supply
    • Knurled nut for easy and optimal positioning of the measuring instrument
    • Precise setting of the test pressure through a fine adjustment valve

Description

Application areas
Comparison test pumps serve as pressure generators for the testing, adjustment and calibration of mechanical and electronic pressure measuring instruments through comparative measurements. These pressure tests can take place in the laboratory or workshop, or on site at the measuring point.

Easy operation
If one connects the test item and a sufficiently accurate reference measuring instrument to the hand test pump, on actuating the pump, the same pressure will act on both measuring instruments. By comparison of the two measured values at any given pressure value, a check of the accuracy and/or adjustment of the test item can be carried out. In order to approach the measuring points exactly, the comparison test pump features a fine adjustment valve.

Easy handling
With the model CPP100-M comparison test pump it is possible to generate pneumatic test pressures up to 100 bar (1,500 psi), very simply and precisely and without external pressure supply. The comparison test pump can also be used for vacuum generation to -950 mbar (-14 psi). The maximum pressure or vacuum achievable is dependent upon the connected test volume.

For the precise setting for accurate comparative testing, the pump features a fine adjustment valve. The reference instrument, as well as the instrument to be tested, can be mounted on the test connections at the side. Both test connections feature a freely rotating knurled nut with an M20 x 1.5 female thread. Via the freely rotating knurled nut, the instruments can be aligned. Within the scope of delivery are included two compatible adapters to G ½ female thread and ½ NPT female thread.

View from right

View from right

  • View from rightView from left
Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.