Model DI10

Digital indicator for panel mounting

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • Machine building and plant construction
  • Test benches
  • Level measurement
  • General industrial applications

Special Features

  • Suitable for 4 ... 20 mA current loops
  • Min/Max value memory
  • Linearisation with up to 10 programmable points
  • 2 optional potential-free switch contacts
  • Minimal mounting depth: 25 mm without plug-in terminal

Description

The DI10 digital indicator, with its small mounting depth, is ideally suited for mounting in applications with limited mounting space. As a result of this small insertion depth, it can be used in applications where other indicators would be too large.

The digital indicator is suitable for industry-standard 4 ... 20 mA current loop signals. The power supply for the display comes directly from the current loop, so no additional power supply is needed.

The display is parameterised through a logically-structured menu which enables intuitive operation. The settings can be made using the control keys on the front.

The parameterisation enables the setting of the indication range and an offset.

In addition, a sensor signal can be linearised with up to 10 programmable points. The display time can be varied between 0.1 and 10 seconds. In order to prevent unintentional changes by the operator within the menu system, a programming lock can be activated.

The retrieval of the Min/Max values is made through the simple operation of the control keys.

Two PhotoMOS outputs are available as options, with adjustable hysteresis independent of each other.

For convenient installation outside of electrical panels, the display is also available in a practical wall-mounting enclosure, which offers an ingress protection of IP 65.

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.