Model DI35

High-quality digital indicator for panel mounting

with multi-function input or with two inputs for standard signals

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • Machine building and plant construction
  • Test benches
  • Level measurement
  • General industrial applications

Special Features

  • Multi-function input (29 calibrated input configurations) or double input (0/4 ... 20 mA, DC 0 ... 10 V) with calculation function
  • Accuracy ±0.01 ... 0.1 % of the span ±1 digit (depends on the input configuration)
  • Transmitter power supply, MIN/MAX memory, HOLD/TARE/Totaliser function
  • Linearisation with up to 30 programmable points
  • Up to four freely programmable switch contacts (optionally)

Description

The model DI35 digital indicator is a multi-function, and very accurate instrument for a wide variety of measuring tasks. It is available in two different versions:

  • DI35-M
    The version has a multi-function input with 29 different calibrated input configurations that can be selected via terminal connections and the input signal in the instrument configuration. The display can permanently show the MIN or MAX value. Moreover, a totalizer function is integrated.
  • DI35-D
    The version is equipped with two inputs for standard signals (0/4…20 mA and DC 0…10 V) that can be used in any combination. The display can show one of the two input signals or a calculated value. Calculations can be made by means of the four basic arithmetic operations (+ - * /) and an additional constant multiplier.

In addition, both versions offer the possibility to calibrate sensors and linearise using up to 30 points. This allows further adaptation of the displayed values to different sensor signals and application requirements.

The standard features are completed by a transmitter power supply, a HOLD function and a TARE function for the correction of offset shifts and sensor drifts. The sampling rate and display time can be configured and the display can be dimmed. Unauthorised alteration of the set instrument parameters can be prevented via different user levels, in conjunction with a freely selectable access code.

Optionally available are up to four freely programmable switch contacts, an analogue output signal and a serial interface.

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.