Download

Contact pressure gauges

Model Description Number
230.15-851 Bourdon tube pressure gauge, with switch contacts UHP, stainless steel version, NS 1,5'', 2'' PV 22.05
432.36+8xx, 432.56+8xx Diaphragm pressure gauge with switch contacts, overpressure safety up to 100/400 bar PV 24.07
532.53+8xx Absolute pressure gauge with switch contacts, stainless steel version PV 25.02
632.51+8xx Capsule pressure gauge with switch contacts, stainless steel version, high overpressure safety PV 26.06
891.34.1884 Differential pressure transmitter with diaphragm PE 81.72
A2G-90 Differential pressure gauge with pressure switch, for ventilation and air-conditioning PV 27.40
APGT43.100, APGT43.160 Manómetro de presión absoluta con señal de salida, para la industria de procesos, DN 100 y 160 PV 15.02
DPGS40 Differential pressure gauge with micro switches, with integrated working pressure indication (DELTA-comb) PV 27.20
DPGS40TA Differential pressure gauge with micro switches, with integrated working pressure indication (DELTA-comb), with component testing PV 27.22
DPGS43.100, DPGS43.160 Differential pressure gauge with switch contacts, stainless steel version, all welded construction PV 27.05
DPGS43HP.100, DPGS43HP.160 Differential pressure gauge with switch contacts, universal version, high overpressure safety PV 27.13
DPS40 Differential pressure switch PV 27.21
PGS05 Bourdon tube pressure gauge with electronic pressure switch, standard version, cable outlet PV 21.03
PGS06 Bourdon tube pressure gauge with electronic pressure switch, plastic case, ingress protection IP 41 PV 21.05
PGS07 Bourdon tube pressure gauge with electronic pressure switch, stainless steel case, ingress protection IP41 PV 21.06
PGS10 Bourdon tube pressure gauge with switch contact, plastic case PV 20.01
PGS11 Bourdon tube pressure gauge with one or two switch contacts, stainless steel case PV 21.01
PGS11.040 Bourdon tube pressure gauge with switch contact, stainless steel case, with VdS approval SP 21.01
PGS21 Bourdon tube pressure gauge with one or two fixed switch contacts, stainless steel case PV 21.02
PGS21.050 Bourdon tube pressure gauge with switch contact, stainless steel case, with VdS approval SP 21.03
PGS21.100, PGS21.160 Bourdon tube pressure gauge with switch contacts, stainless steel case, NS 100 and 160 PV 22.01
PGS23.063 Bourdon tube pressure gauge with alarm contacts, stainless steel, safety pattern version, without/with liquid filling PV 22.03
PGS23.100, PGS23.160 Bourdon tube pressure gauge with switch contacts, stainless steel version PV 22.02
PGS25 Bourdon tube pressure gauge with electronic pressure switch, stainless steel case, ingress protection IP65 PV 21.04
PGS43.100, PGS43.160 Diaphragm pressure gauge with switch contacts, stainless steel version PV 24.03
PGT43HP.100, PGT43HP.160 Manômetro com sensor diafragma e sinal de saída elétrica, série em aço inoxidável, versão de segurança, alta proteção contra sobrecarrega de até 400 bar PV 14.07
Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.