Download

Diaphragm seal systems

Model Description Number
DMS27 Diaphragm monitoring system for the chemical and petrochemical industries DS 95.23
DMS34 Diaphragm monitoring system with threaded connection, for the chemical and petrochemical industries, welded design DS 95.18
DMS-FP Diaphragm monitoring system for sanitary applications DS 95.20
DSS10M Pressure gauge per EN 837-1 with mounted diaphragm seal for the chemical and petrochemical industries, with threaded connection, threaded design DS 95.01
DSS10T High-quality pressure sensor with mounted diaphragm seal for the chemical and petrochemical industries, with threaded connection, threaded design DS 95.02
DSS18F Pressure gauge per EN 837-1 with mounted diaphragm seal for sanitary applications, with milk thread fitting DS 95.04
DSS18T High-quality pressure sensor with mounted diaphragm seal for sanitary applications, with milk thread fitting DS 95.05
DSS19F Pressure gauge per EN 837-1 with mounted diaphragm seal, for sanitary applications, with SMS threaded connection DS 95.21
DSS19T High-quality pressure sensor with mounted diaphragm seal for sanitary applications, with SMS threaded connection DS 95.22
DSS22F Pressure gauge per EN 837-1 with mounted diaphragm seal for sanitary applications, with clamp connection DS 95.06
DSS22P Pressure gauge in hygienic design with mounted diaphragm seal for the pharmaceutical industry, with clamp connection DS 95.07
DSS22T High-quality pressure sensor with mounted diaphragm seal for sanitary applications, with clamp connection DS 95.08
DSS26M Pressure gauge per EN 837-1 with mounted diaphragm seal for the chemical and petrochemical industries, with flange connection, internal diaphragm DS 95.09
DSS26T High-quality pressure sensor with mounted diaphragm seal for the chemical and petrochemical industries, with flange connection, internal diaphragm DS 95.10
DSS27M Pressure gauge per EN 837-1 with mounted diaphragm seal for the chemical and petrochemical industries, with flange connection, flush diaphragm DS 95.12
DSS27T High-quality pressure sensor with mounted diaphragm seal for the chemical and petrochemical industries, with flange connection, flush diaphragm DS 95.13
DSS34M Pressure gauge per EN 837-1 with mounted diaphragm seal for the chemical and petrochemical industries, with threaded connection, welded design
DSS34T High-quality pressure sensor with mounted diaphragm seal for the chemical and petrochemical industries, with threaded connection, welded design DS 95.16
Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.