Download

Pressure gauges

Model Description Number
100.0x, 100.1x Bimetal thermomanomete for pressure and temperature measurement PM 01.23
101.00, 101.12 Bourdon tube pressure gauge, with plastic capillary PM 01.22
111.10, 111.12 Bourdon tube pressure gauge, copper alloy, standard version PM 01.01
111.11 Bourdon tube pressure gauge, welding gauge to ISO 5171; NS 40, 50, 63 PM 01.03
111.12.027 Miniature bourdon tube pressure gauge, back mount, standard version PM 01.17
111.14 Bourdon tube pressure gauge, for tyre pressure apparatus PM 01.21
111.16, 111.26 Bourdon tube pressure gauge, copper alloy, panel mounting series PM 01.10
111.31 Bourdon tube pressure gauge, safety version, welding gauge to ISO 5171; NS 50 PM 01.11
112.28, 132.28 Bourdon tube pressure gauge, industrial series, NS 80 PM 01.28
113.13 Bourdon tube pressure gauge, copper alloy, liquid filling, plastic case PM 01.04
113.53 Bourdon tube pressure gauge, standard version with liquid filling PM 01.08
116.15 Pressure gauge with spiral tube, back mount, direct drive version PM 01.16
116.18.023 Pressure gauge with helical tube, miniature design, DirectDrive version SP 01.21
116.18.036, 116.18.041 Pressure gauge with helical tube, DirectDrive version SP 01.24
130.15 Bourdon tube pressure gauge, HP, stainless steel series, NS 1.5'', 2'' PM 02.19
131.11 Bourdon tube pressure gauge, stainless steel series, NS 40, 50 and 63 mm PM 01.05
151.10, 151.12, 151.17 Bourdon tube pressure gauge, OEM version PM 01.14
212.20 Bourdon tube pressure gauge, industrial gauge; NS 100, 160 PM 02.01
213.40 Bourdon tube pressure gauge, copper alloy, Heavy-duty version, liquid filling, NS 63, 80 and 100 PM 02.06
213.41 Bourdon tube pressure gauges, mining version PM 01.12
213.53 Bourdon tube pressure gauge, copper alloy, stainless steel case, liquid filling, NS 50, 63 and 100 PM 02.12
214.11, 234.11 Bourdon tube pressure gauge, copper alloy or stainless steel, edgewise panel design PM 02.07
216.06.050 Pressure gauge for scuba diving, Finimeter PM 02.31
230.15 Bourdon tube pressure gauge, UHP, stainless steel series, NS 2'' PM 02.20
232.30, 233.30 Bourdon tube pressure gauge, stainless steel, safety version, NS 63, 100, 160 PM 02.04
232.34, 233.34 Bourdon tube pressure gauge, process gauge, safety pattern version, without/with liquid filling; NS 4,5´´ PM 02.10
232.35 Bourdon tube pressure gauge, VCR® compatible process connection, safety version PM 02.11
PG23LT Bourdon tube pressure gauge, for extremely low ambient temperatures down to -70 °C PM 02.22
232.36, 233.36 Bourdon tube pressure gauge, stainless steel, safety version, high overpressure safety, NS 100, 160 PM 02.15
232.50, 233.50 Bourdon tube pressure gauge, stainless steel version, without/with liquid filling; NS 63, 100, 160 PM 02.02
232.50, 233.50 Limit indicator option SP 09.03
311.11, 331.11 Bourdon tube pressure gauge, test gauge series, class 0.6, NS 250 PM 03.02
312.20 Bourdon tube pressure gauge, test gauge, class 0.6; NS 160 PM 03.01
332.11 Bourdon tube pressure gauge, test gauge, safety version, class 0.6 PM 03.04
332.30, 333.30 Bourdon tube pressure gauge, test gauge series, safety version, class 0.6; NS 160 PM 03.05
332.50, 333.50 Bourdon tube pressure gauge, test gauge series, class 0.6, NS 160 PM 03.06
342.11 Bourdon tube pressure gauge, test gauge series, class 0.1; NS 250 PM 03.03
422.12, 423.12 Diaphragm pressure gauge, industrial series, grey cast iron case, NS 100, 160 PM 04.02
432.10, 432.15 Mini diaphragm pressure gauge UHP, nominal sizes 1" and 1.3" PM 04.18
432.25.2" Diaphragm pressure gauge, UHP flow-through gauge, NS 2" PM 04.12
432.50, 433.50 Diaphragm pressure gauge, stainless steel series, NS 100, 160 PM 04.03
432.36, 432.56 Diaphragm pressure gauge for the process industry, high overload safety up to 400 bar PM 04.07
516.11 Absolute pressure gauge, with Bourdon tube or capsule element, standard series, NS 80 PM 05.01
532.52, 532.53, 532.54 Absolute pressure gauge, stainless steel, high overload safety PM 05.02
610.20, 630.20 Test gauge, copper alloy or stainless steel, for low pressure ranges to 600 mbar, class 0.6, NS 160 PM 06.09
611.10, 631.10 Capsule pressure gauge, copper alloy or stainless steel, standard version, NS 50 and 63 PM 06.01
611.13 Capsule pressure gauge, copper alloy, plastic case, NS 50 and 63 PM 06.12
612.11 Capsule pressure gauge, test gauge series, class 0.1 and 0.25; NS 250 PM 06.04
612.20 Capsule pressure gauge, copper alloy, stainless steel case, NS 63, 100 and 160 PM 06.02
614.11, 634.11 Capsule pressure gauge, copper alloy or stainless steel, edgewise panel design PM 06.05
632.50, 633.50 Capsule pressure gauge, stainless steel, for the process industry, NS 63, 100, 160 PM 06.03
632.51 Capsule pressure gauge, stainless steel series, high overpressure safety, NS 100, 160 PM 06.06
700.01, 700.02 Differential pressure gauge, with magnetic piston, without/with separation diaphragm, NS 80 PM 07.14
711.12, 731.12 Differential pressure gauge, with Bourdon tube element, standard or stainless steel series, parallel entry, NS 100, 160 PM 07.02
712.15.100, 732.15.100 Differential pressure gauge, cryogen applications PM 07.29
712.15.160, 732.15.160 Differential pressure gauge PM 07.30
716.05 Differential pressure gauge, compact design, with compression spring and sealing diaphragm, high overpressure safety, NS 80 PM 07.12
716.11, 736.11 Differential pressure gauge with capsule element, measuring system copper alloy or stainless steel PM 07.07
732.14, 762.14 Differential pressure gauge for the process industry, high overload safety up to 40, 100 or 400 bar PM 07.13
732.18, 733.18 Differential pressure gauge with Bourdon tube, parallel entry, measuring system stainless steel, NS 80, 100 PM 07.03
732.51 Differential pressure gauge, stainless steel version with diaphragm element, all welded construction; NS 100, 160 PM 07.05
732.51 Manômetro diferencial, série em aço inoxidável com diafragma, construção soldada PM 07.05
736.51 Differential pressure gauge with capsule element, stainless steel series, for low differential pressure, especially for alarm contacts and transmitters, NS 100, 160 PM 07.08
A2G-05 Differential pressure gauge Eco PM 07.42
A2G-10 Differential pressure gauge PM 07.40
A2G-15 Differential pressure gauge with electrical output signal PV 17.40
A2G-30 Inclined tube manometer, for ventilation and air-conditioning PM 07.41
A2G-40 Presostato diferencial para la tecnología de ventilación y aire acondicionado PV 27.41
A2G-90 Manómetro diferencial con presostato para la tecnología de ventilación y aire acondicionado PV 27.40
A2G-mini Differential pressure measuring instrument, nominal size 63 PM 07.43
DPG40 Differential pressure gauge with integrated working pressure indication (DELTA-plus) PM 07.20
MFT Thermomanometer for pressure and temperature measurement PM 01.20
PG21HD Bourdon tube pressure gauge, heavy-duty version, Stainless steel case, liquid filling, NS 80 PM 02.13
PG23CP Bourdon tube pressure gauge for panel mounting PM 02.24
PG23HP-P Bourdon tube pressure gauge, stainless steel, for highest pressure applications to 6,000 bar, heavy-duty version PM 02.29
PG23HP-S Bourdon tube pressure gauge, stainless steel, for highest pressure applications to 3,000 bar PM 02.28
PG43SA-C Diaphragm pressure gauge, flush for sanitary applications, compact version, NS 63 PM 04.15
PG43SA-D Diaphragm pressure gauge, flush for sanitary applications, with integrated diaphragm element monitoring, NS 100 PM 04.17
PG43SA-S Diaphragm pressure gauge, flush, for sanitary applications, NS 100 PM 04.16
THM10 Bimetal thermomanometer Eco for pressure and temperature measurement PM 01.24
Bourdon tube pressure gauge, back pressure entry, panel mounting series with side clips, NS 40, 50, 63 PM 01.15
Манометр с трубкой Бурдона, нержавеющая сталь, высокое давление, исполнение с повышенной безопасностью PM 02.09
Bourdon tube pressure gauge, back mount, with VdS approval SP 01.23
Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.