Download

Pressure switches

Model Description Number
A2G-40 Differential pressure switch, for ventilation and air-conditioning PV 27.41
APA, APA10 Absolute pressure switch, flameproof enclosure Ex d PV 35.48
APW, APW10 Absolute pressure switch, stainless steel switch enclosure PV 35.49
BA, BAX Bourdon tube pressure switch, flameproof enclosure Ex d PV 32.21
BWX Bourdon tube pressure switch, stainless steel version PV 32.20
DA, DA10 Differential pressure switch, flameproof enclosure Ex d PV 35.43
DC, DCC Compact differential pressure switch PV 35.40
DE, DEC Compact differential pressure switch, flameproof enclosure Ex d PV 35.41
DPGS40TA Manómetro diferencial con microswitch, con indicación de presión de servicio incorporada (DELTA-comb), con prueba de componentes PV 27.22
DW, DW10 Differential pressure switch, stainless steel switch enclosure PV 35.42
DW03UN Differential pressure switch, for very low setting ranges PV 35.50
MA Diaphragm pressure switch, flameproof enclosure Ex d PV 31.11
MW Diaphragm pressure switch, IP 65 PV 31.10
PCA Compact pressure switch, type of protection EEx-d, IP 65 PV 33.31
PCS Compact pressure switch PV 33.30
PSA-31 Electronic pressure switch with display for sanitary applications PE 81.85
PSD-30, PSD-31 Electronic pressure switch with display PE 81.67
PSD-4 Electronic pressure switch with display PE 81.86
PSM01 OEM compact pressure switch, socket wrench mounting PV 34.81
PSM02 Compact pressure swith with settable hysteresis PV 34.82
PSM03 OEM compact pressure switch, case in block design PV 34.83
PSM04 OEM compact pressure switch, miniature format PV 34.84
PSM05 OEM compact pressure switch, miniature format, brass design PV 34.85
PSM06 OEM compact pressure switch, basic version PV 34.86
PSM-520 Pressure switch, heavy-duty version, adjustable switch differential PV 35.01
PXA Mini pressure switch, flameproof enclosure Ex d PV 34.38
PXS Mini pressure switch, stainless steel switch enclosure PV 34.36
WUD-20, WUD-25, WUD-26 Transductor de ultra alta pureza con pantalla integrada y contactos eléctricos opcionales PE 87.08
Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.