Download

Primary flow elements

Model Description Number
CP Condensate and seal pots FL 10.12
DMA, DME Utility feed header from forged bar stock or seamless pipe FL 10.13
FLC-APT-E, FLC-APT-F Pitot tube, extractable version and fixed version FL 10.05
FLC-CO Compact orifice plate for the direct mounting of differential pressure transmitters FL 10.10
FLC-FC Cone flow meter FL 10.11
FLC-FN-FLN, FLC-FN-PIP, FLC-FN-VN Flow nozzle for in-pipe installation or flange assembly, venturi nozzle FL 10.03
FLC-HHR-FP FlowPak meter for applications without straight upstream and downstream pipes FL 10.09
FLC-HHR-PP ProPak flow meter for oil and gas FL 10.07
FLC-MR Meter run FL 10.02
FLC-AC, FLC-FL, FLC-OP Orifice plate, orifice flange, annular chamber FL 10.01
FLC-RO-MS, FLC-RO-ST Restriction orifice, single-step or multi-step FL 10.06
FLC-VT-BAR, FLC-VT-WS Venturi tube, from bar stock or from welded sheet FL 10.04
FLC-WG Wedge flow meter for slurries and highly viscous media FL 10.08
FLM-H Czujnik poziomu, magnetostrykcyjna metoda pomiaru o wysokiej rozdzielczości do zastosowań sanitarnych LM 20.03
HLS-M Magnetyczny przełącznik pływakowy do montażu poziomego, wersja miniaturowa LM 30.06
Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.