Download

Pressure sensors

Model Description
432.36, 432.50, 432.56, 433.50 Manômetro modelo 4, DN 100 e DN 160 conforme ATEX
A-10 Pressure transmitter for general industrial applications
A2G-45 Electronic differential pressure switch with display
A2G-50 Differential pressure transmitter
A2G-52 Dual differential pressure sensor
A2G-55 ECO differential pressure transmitter
C-2 Pressure transmitter for air compressors
D-10-7, D-11-7 Pressure transmitter with Profibus® DP interface
D-20-9, D-21-9 Pressure transmitter with CANopen interface, accuracy 0.3%, 0.5% or 1%
D-20-9, D-21-9 Pressure transmitter (CANopen) - Additional instructions
DP-10 Differential pressure transmitter
E-10, E-11 Pressure transmitter, flameproof
HP-2 Pressure transmitter for highest pressure
IS-3 Safety-related data
IS-3 Pressure transmitter (ATEX, IECEx, FM, CSA)
M-10, M-11 Miniature pressure transmitter
MG-1 Pressure transmitter for medical gases
MH-1 OEM pressure transmitter for mobile hydraulic applications
MH-2 OEM pressure transmitter with thin film technology for mobile hydraulic applications
MH-3 OEM pressure sensor
MHC-1 Pressure transmitter for mobile hydraulic applications
O-10 OEM pressure transmitter for general applications
OT-1 OEM pressure transmitter with thin film technology
P-30, P-31 Pressure transmitter for precision measurements
R-1 Pressure transmitter for refrigeration and HVAC applications
S-10 Pressure transmitter for general applications
S-11 Flush diaphragm pressure transmitter
S-20 Safety manual on functional safety
S-20 Superior pressure transmitter for general industrial applications
SA-11 Pressure Transmitter for Sanitary Applications
SL-1 Pressure transmitter for low pressure applications
WU-20, WU-25, WU-26 Ultra high purity transducer
WUC-10, WUC-15, WUC-16 Ultra high purity transducer, standard and Ex nA ic version
Intrinsically safe Pressure transmitter for high pressure (additional operating instructions)
Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.