Model DPGS40

Differential pressure gauge with micro switches

With integrated working pressure indication (DELTA-comb)

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

Monitoring and control of filters, compressors and pumps in:

  • Marine boilers,pressure vessels, bilge-water collection
  • Drinking and cooling-water treatment plants
  • Pressure-boosting stations
  • Heating technology
  • Fire-extinguishing systems

Special features

  • Robust aluminium case with shatterproof window
  • Low measuring range from 0 ... 250 mbar
  • Optionally with Ex approval
  • High ingress protection, IP65, for outdoor use and processes with high condensation

Description

The differential pressure gauges of the DELTA-line product family are primarily used for the monitoring and control of low differential pressures where there are high requirements in terms of one-sided overpressure and static pressure.
Typical markets for these products are the shipbuilding industry, process heating technology, the heating, ventilation and air-conditioning industries, the water/wastewater industry, and machine building and plant construction. For these, the main function of the measuring instruments is the monitoring of filters, compressors and pumps.

Wherever a differential pressure has to be indicated locally and, at the same time, circuits need to be switched safely dependent on a defined differential pressure, the DELTA-comb finds its use. As the pressure passes above or below a defined set point, the switching operation is triggered. The switch point is accessible from the front and can be set in the range of 10 ... 100 % of the full scale value via an assistant scale.

Often in these applications, alongside the indication of the differential pressure, the current working pressure is also relevant.
For this reason, a working pressure indication is integrated within the DELTA-comb differential pressure switch as standard. The two local, easily readable, mechanical displays need no power supply and enable the simultaneous reading of the working and the differential pressure. Furthermore, this saves on an additional measuring and sealing point, reducing additional expense for piping and mounting.

The robust aluminium case and shatterproof window enable a long service life of the product, even under harsh ambient conditions.As a result of the low measuring range of 0 … 250 mbar, the instrument can also be used for applications with low differential pressures.

The new and functional design completes the appearance of the measuring instrument.

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.