Model DSS10M

Pressure gauge per EN 837-1 with mounted diaphragm seal

For the chemical and petrochemical industries, with threaded connection, threaded design

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • For aggressive, hot, corrosive, environmentally hazardous or toxic media
  • Chemical and petrochemical industries
  • Process industry

Special features

  • Process connection with thread for direct threaded connection
  • Version with internal diaphragm
  • Diaphragm seal parts screwed together
  • Universal application

Description

Diaphragm seal systems are used to protect the pressure measuring instrument from aggressive, adhesive, crystallising, corrosive, highly viscous, environmentally hazardous or toxic media. The diaphragm made of stainless steel provides for the separation from the medium. The pressure is transmitted to the measuring instrument via the system fill fluid which is inside the Diaphragm seal system.

Due to its design, the DSS10M can be used universally. A replacement of the lower body is possible (e.g. when changing the process connection) without having to carry out modifications on the diaphragm seal system.

Mounting of the diaphragm seal to the measuring instrument is made via direct mounting as standard.

The DSS10M is particularly well suited for aggressive or hot media. This instrument is mainly geared to applications in the process industry.

Pressure gauge per EN 837-1 with mounted diaphragm seal
  • Pressure gauge per EN 837-1 with mounted diaphragm seal
Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.