Model DSS22P

Pressure gauge in hygienic design with mounted diaphragm seal

For the pharmaceutical industry, with clamp connection

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • Hygienic pressure measurement in the pharmaceutical industry
  • Mechanical pressure display on pipelines, bioreactors, fermenters and vessels
  • Pressure/vacuum monitoring during cleaning by CIP and SIP processes, as well as sterilisation and pressure testing
  • For gases, vapour; liquid, pasty, powdery and crystallising media

Special features

  • Case and wetted parts in hygienic design
  • Suitable for SIP and CIP
  • Clamp connection easy to open for cleaning and seal replacement
  • Easy zero point setting

Description

Diaphragm seal systems are used to protect the pressure measuring instrument from aggressive, adhesive, crystallising, corrosive, highly viscous, environmentally hazardous or toxic media. The diaphragm made of stainless steel provides for the separation from the medium. The pressure is transmitted to the measuring instrument via the system fill fluid which is inside the Diaphragm seal system.

The DSS22P complies with all requirements of the pharmaceutical industry. The particular suitability for pharmaceutical products rests on the fact that the measuring point can be cleaned while installed.

The requirements of CIP (cleaning in place) and SIP (sterilisation in place) are fulfilled.

The clamp connection enables the quick and easy dismounting and thus a simple cleaning with seal replacement.

The proven, all-welded construction ensures a long service life and permanent sealing.

The zero point can be set directly on the window using a hexagon wrench key without having to dismount the instrument.

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.