Model DSS27M

Pressure gauge per EN 837-1 with mounted diaphragm seal

For the chemical and petrochemical industries, with flange connection, flush diaphragm

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

    • For aggressive, highly viscous, crystallising or hot media
    • Process industry
    • Machine building and plant construction

Special features

  • Flange with a flush welded diaphragm
  • Universal application

Description

Diaphragm seal systems are used to protect the pressure measuring instrument from aggressive, adhesive, crystallising, corrosive, highly viscous, environmentally hazardous or toxic media. The diaphragm made of stainless steel provides for the separation from the medium. The pressure is transmitted to the measuring instrument via the system fill fluid which is inside the diaphragm seal system.

Due to its design – with flange connection and flush diaphragm – the DSS27M is suitable for all currently used standard flanges and is mounted for pressure measurement in lieu of a blind flange.

Mounting of the diaphragm seal to the measuring instrument is made via direct mounting as standard.

The DSS27M is particularly well suited for aggressive, highly viscous, crystallising or hot media. The measuring system is successfully used worldwide in the chemical process and petrochemical industries with high measuring requirements.

Pressure gauge per EN 837-1 with mounted diaphragm seal
  • Pressure gauge per EN 837-1 with mounted diaphragm seal
Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.