Model F1211

Compression load cell

up to 1,000 kN

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications of the compression load cell

  • Plant engineering and production lines
  • Measuring and inspection equipment
  • Special equipment and machinery construction
  • Press in forces and axial joining forces monitoring

Special features of the compression load cell

  • Measuring ranges 0 ... 1 kN up to 0 ... 1,000 kN
  • For compression force measurements
  • Simple force introduction, easy installation
  • Protection class IP67
  • Relative linearity error 0.3 % Fnom (0.1 % Fnom optional)

Description of the compression load cell

Compression load cells are used to determine compression forces in a wide range of applications and are suitable for static and dynamic measurement tasks.

Due to their compact design, the force transducers F1211 are used in industrial applications and in the laboratory and test field. The spherical calotte (spherical load application button) allows for a very simple force introduction. Standard mounting of the compression load cell is horizontal or vertical.

They are splash-proof and and work with very great reliability under extreme conditions.

Note
In order to avoid overloading, it is advantageous to connect the compression load cell electrically during installation and to monitor the measured value.

The force to be measured must be applied concentrically and free of transverse force. The compression load cell has to be mounted on a level surface.

Specific information

  • Calibration control 100 % signal
  • Drag chain suitable
  • Suitable load plates, see accessories
  • 6-wire connection
  • Relative linearity error 0.1% Fnom
Tecsis
Compression load cell, model F1211

Compression load cell, model F1211

  • Compression load cell, model F1211
Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.