Model F1222

Compression force transducer

from 0.5 N, miniature design

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications of the compression force transducer

  • Construction of plant and apparatus
  • Measurement and control plant
  • Test benches

Special features of the compression force transducer

  • For compression measurements
  • Ease of force input, easy installation
  • Compact and small dimensions, low installation height
  • Protection class IP65
  • Nonlinearity 1% of F.S.

Description of the compression force transducer

Miniature compression force transducers are especially designed to have small dimensions. Because of their compactness, they can be used in a wide range of industrial and laboratory applications.

They are available in the range between 0.5 N and 5 kN.

The field of application of this compression force transducer lies in innumerable applications where simple installation is a very important factor.

The force is applied vertically to the load cell axis at the ballshaped scraper.

Note
In order to avoid overloading, it is advantageous to connect the compression force transducer electrically during installation and to monitor the measured value.

The load cells are to be mounted on a level, grinded and sufficiently hard surface.

Tecsis
Compression force transducer, model F1222

Compression force transducer, model F1222

  • Compression force transducer, model F1222
Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.