Model F2210

Tension/compression force transducer

For material testing up to 2.000 kN

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • Plant engineering and production lines
  • Measuring and inspection equipment
  • Special equipment and machinery construction
  • Press in forces and axial joining forces monitoring

Special features

  • Measuring ranges 0 … 0.5 kN up to 0 ... 2,000 kN
  • Simple installation, low installation height
  • High long-term stability, dynamic fatigue strength for load alternations
  • Protection class IP60
  • Relative linearity error 0.2 % Fnom (0.05 % Fnom optional)

Description

Tension/compression transducers are used to determine tension and compression forces in a wide range of applications and are suitable for static and dynamic measurement tasks.

Due to their robustness, high accuracy and low installation height, force transducers of the F2210 series are used in harsh industrial environments as well as in the laboratory or test field. They have a bore through the center, with an internal thread for the force introduction and are splash-proof.

Note
In order to avoid overloading, it is advantageous to connect the force transducer electrically during installation and to monitor the measured value.
The force to be measured must be applied concentrically and free of transverse force. The force transducers are to be mounted on a level surface.

Option

  • Calibration control 100 % signal
  • Load input elements available
Tecsis
Tension/compression force transducer
  • Tension/compression force transducer
Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.