Model F4817

Single point load cell up to 2,000 kg

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • Platform scales
  • Filling scales
  • Belt scales
  • Packaging scales
  • Dynamic testing system

Special features

  • Measuring ranges 0 ...100 kg up to 0 ... 2,000 kg
  • Made of aluminium alloy
  • High accuracy
  • High side load tolerance
  • Simple structure, easy to install

Description

Single point load cells are especially designed to be used in platform weighing. They can be mounted under the platform without any further construction or calibration processes.

The load cell is easy to operate due to its simple way of the force direction. It applied vertically to the load cell axis.

Note
The load cells are to be mounted on an even surface. The permitted load direction is marked with an arrow symbol.

Tecsis
Single point load cell up to 2,000 kg
  • Single point load cell up to 2,000 kg
Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.