Models F5301, F53C1, F53S1

Load pin

with thin-film technology up to 500 kN

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications of the load pin

  • Load pins in guide rollers and roller bearings
  • Crane systems and hoists
  • Industrial weighing technology
  • Machine building and plant construction, manufacturing automation
  • Cable winch measurement

Special features of the load pin

  • Corrosion-resistant stainless steel design
  • Integrated amplifier
  • High long-term stability, high shock and vibration resistance
  • For static and dynamic measurements
  • Good reproducibility, simple installation

Description of the load pin

Load pins with welded-in thin-film sensors are designed for the measurement of static and dynamic pressure forces in various applications.

Load pins can be integrated without difficulty into existing applications. Therefore, they can easily be exchanged for non-measuring pins (bolts). Since the load pins are adapted to meet the requirements of the application, there is no need for costly redesign.

The load pins are suitable for harsh environmental conditions and tough operational demands. They are maintenance-free and can also be mounted in hard-to-reach locations. Through the variety of output signals, these load cells adapt to a wide range of operating conditions.

Load pin, models F5301, F53C1, F53S1

Load pin, models F5301, F53C1, F53S1

  • Load pin, models F5301, F53C1, F53S1
Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.