Models F7301, F73C1

Tension link

with thin-film technology up to 6 MN

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications of the tension link

  • Crawler cranes, mobile cranes, harbour cranes, for recording load and torque
  • Conveyor systems
  • Drives and winches
  • Cable winch measurement
  • Ship-lifting facilities

Special features of the tension link

  • Fine-grained structural steel with high-quality surface protection or in corrosion-resistant stainless steel version
  • High long-term stability, high shock and vibration resistance
  • For dynamic and static measurements
  • Excellent reproducibility

Description of the tension link

Tension links are manufactured in accordance with the specific requirements of our customers from high-strength, fine-grained structural steels or stainless steels and are provided with high-quality surface protection.

The measuring body is designed using the latest F.E.M. (Finite Element Method) calculation methods and enables an accurate prediction of the expected measurement accuracy of the tension link in the application.

The registration of the tensile or compressive force is using the latest thin-film technology which, through miniaturisation, can be placed precisely in the force flux and thus delivers high-precision measuring results.

The integration of redundant measuring systems in the smallest space thus enables a simple upgrade to two-channel sensor technology to fulfil safety requirements, e.g. per EN13849, without changing the exterior geometry of the tension link.

Our new integrated amplifier series is tailor-made to fulfil your safety requirements from pl-c to pl-e and, through robust EMC design, satisfies far beyond the 200V/m limit.

Other geometries, rated loads and electrical outputs can be realised on request.

Tension link from fine-grained structural steel, model F7301

Tension link from fine-grained structural steel, model F7301

  • Tension link from fine-grained structural steel, model F7301Stainless steel tension link, model F73C1
Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.