NewModel FLC-FC

Cone flow meter

For high performance in applications with limited mounting space

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • Oil and gas processing
  • Petrochemical industry
  • Water and wastewater
  • Mining and basic materials industry
  • Power generation

Special features

  • Suitable for liquids, gases and steam
  • Wide turndown of 10:1
  • Low requirements for straight upstream and downstream pipes
  • Low costs and low maintenance effort

Description

The FLC-FC cone flow meter is an advanced application of differential pressure technology. Its characterization of the flow profile enables reliable measurement even under the most difficult conditions.

Thanks to its design, the cone flow meter is ideally suited for applications with limited mounting space. It offers a wide and stable turndown and, at the same time, a high accuracy and repeatability.

The FLC-FC cone flow meter is produced in accordance with the ISO 5167 reference standard. Part 5 of this standard covers the topics of installation and operating conditions and gives further information for calculating the flow rate and its uncertainties.

Low maintenance effort
The conical primary element has been designed so that its edges are protected from particles in the medium. Therefore, the cone flow meter has a very long service life, even in applications with abrasive media.

Short upstream and downstream pipes possible
The optimised flow profile prevents asymmetric flow effects and enables operation with very short upstream and downstream pipes.

High quality
Only high-quality and traceable materials are used for the cone flow meter. During the manufacturing process, only highly qualified welding techniques are used. Each flow meter is subjected to strict controls and non-destructive tests before delivery to ensure the WIKA quality standard.

Cone flow meter
  • Cone flow meter
Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.