Model FLC-MR

Meter run

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • Power generation
  • Oil production and refining
  • Water treatment and distribution
  • Gas processing and transmission
  • Chemical and petrochemical industries

Special Features

  • Max. operating temperature and pressure limited by material and rating
  • Suitable for liquid, gas and steam flow measurement
  • Accuracy ≤ ±1.0 % of actual flow rate
  • Repeatability of measurement 0.1 %

Description

High accuracy
Differential pressure flow meters are used in many industrial applications. If a high measurement accuracy is requested, the best solution for primary elements is a meter run.

A meter run is an assembly consisting of an orifice plate with flanges and calibrated upstream and downstream pipes. Since the meter run is manufactured as one unit, it is possible to optimally match all components with each other. Thus any faults that might lead to measuring inaccuracies can be avoided.

Optimal solutions for each application
Standards use the term “meter run” only for small pipe diameters up to 1 ½". For larger pipe diameters starting from 2" the model FLC-MR-SP is the appropriate solution.

Irrespective of the size, the type of installation, the tapping point or the different transmitter connections, our portfolio offers the optimal solution for each application.

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.