Models FLC-OP, FLC-FL, FLC-AC

Orifice plate, Orifice flange, Annular chamber

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications of the orifice plate, flange and annular chamber

  • Power generation
  • Oil production and refining
  • Water treatment and distribution
  • Gas processing and transmission
  • Chemical and petrochemical industry

Special Features of the orifice plate, flange and annular chamber

  • Max. operating temperature and pressure limited by material and flange
  • Suitable for liquid, gas and steam flow measurement
  • Accuracy ≤ ±0.5 % of actual flow rate
  • Repeatability of measurement of 0.1 %

Description of the orifice plate, flange and annular chamber

Easy installation and handling
Differential pressure flow meters are used in many technical applications. As primary flow elements, orifice plates represent the most common solution. Orifice plates are notable for their easy installation and management.

The differential pressure generated by the primary flow element is normally transformed into an electrical signal proportional to the flow rate by a differential pressure transmitter.

Optimised to customer requirements
Our primary flow elements are optimised with respect to customers' requirements and therefore match the respective final applications perfectly. The design of the bore is matched ideally to the particular characteristics of the plant.

Our products are available with RF, FF or RTJ sealing faces. For special applications, designs in accordance with customer standards can also be provided.

Description of the orifice plate
Orifice plates are the simplest type of primary flow elements. Their bore diameter is calculated to generate the specified differential pressure at full scale flow rate. Suitable orifice plates are available for a wide range of different media.

Description of the orifice flange
For the mounting of orifice plates or flow nozzles, instead of pipe flanges, special orifice flanges are used. Orifice flanges feature pairs of pressure tappings which are machined directly into the orifice flange. This has the advantage of dispensing with any orifice carriers or pressure tappings in the pipe wall.

The assembly of the orifice plate is completed with jacking screws to ensure an easy removal.

Description of the annular chamber
Annular chambers are used to achieve stable measurements under difficult process conditions. They are mounted between already installed process flanges. The different pressure in the pipe is compensated for by using a gap located between the interior of the pipe and the annular chamber.

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.