Model GA25

Analysis instrument for determining the concentration of SO2 in SF6 gas

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • Measurement of the concentration of SO2 in SF6 gas-filled equipment

Special Features

  • Fast test results, measurement duration approx. 2 minutes
  • Compact and low weight
  • Maintenance-free
  • Operation via touchscreen
  • Long battery life

Description

The model GA25 analysis instrument is a cost-effective solution for determining the concentration of SO2 in SF6 gas-filled equipment. The concentration of SO2 is an indicator for the presence of decomposition products in SF6 gas.

Easy to use
The advantage of the GA25 over conventional single-use test-tubes lies in the reproducibility of the measured value and the simple operation. The electrochemical sensor can, after a service life of 24 months, be replaced by the operator.

Fast and safe
The GA25 was developed for the fast and accurate measurement of SO2 (Sulphur Dioxide). With its automatic pressure and flow control, the measurement is reproducible and erroneous measurement is thus eliminated. During the measurement, the determined concentration can be read directly from the touchscreen.

 

Environmentally friendly
The test gas can be temporarily collected at the outlet of the GA25 with a gas-recovery bag so that the environmentallyhazardous SF6 gas does not escape into the surrounding atmosphere.

Once the recovery bag is full, the SF6 gas can be pumped back into a gas cylinder using a model GTU-10 gas transfer unit and subsequently recycled or, depending on the gas quality, be reused directly.

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.