Working ranges
Permissible filling pressure:
11.0 barabs. / 20 °C
Maximum pressure of reference chamber:
7.5 barabs. / 20 °C
Minimum pressure of reference chamber:
4.0 barabs. / 20 °C
Permissible temperature ranges
Ambient: -40 … +80 °C (gas phase)
Storage: -40 … +80 °C
Alarm contacts / Contact rating
Up to four micro switches, to make or break as ordered, switching points non adjustable and secured
Contact rating: 5 A / 250 V AC, 50 Hz
Switching distance
Maximum switching point distance: 1.6 bar
Minimum switching point distance: 0.1 bar
Switching hysteresis: typical 0.1 bar , Switching point setting as per specification
Switching accuracy of reference contact
at 20 °C: 60 mbar
at -20 ... +60 °C: 80 mbar
High-voltage test
2 kV, 50 Hz, 1s (wiring versus case)
Electrical connection
Cable box with cable gland M20 x 1.5
Connection cross-section max. 2.5 mm²