Model GPU-2000

Handling equipment

For filling, cleaning and recovering SF6 gas

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • Filling, cleaning, evacuating and venting of SF6 gas-filled switchgear, linear accelerators and other SF6 gas-filled equipment
  • Consolidating SF6 gas cylinders and tanks

Special features

  • Oil-free compressor
  • Oil-free vacuum compressor
  • Dual cleaning of particles, humidity and decomposition products
  • Low maintenance effort
  • Operation via 10" IntelliTouch touchscreen

Description

Maximum safety and simple operation
SF6 gas is one of the strongest greenhouse gases and must not enter the environment. That is why the correct and safe handling of SF6 gas during the initial filling, evacuation, cleaning and refilling of SF6 gas-filled equipment is decisive.

The WIKA handling equipment model GPU-2000 enables the complete process from initial filling to processing to be carried out safely and intuitively.

Thanks to a safety control based on SIL 2 components, the risk of incorrect use, the escape of SF6 gas and overfilling the storage tank can virtually be ruled out.

Strongest performance with maximum economic efficiency
The GPU-2000 has been specifically developed for the high demands of SF6 gas handling and offers highest performance in its class, in addition to extensive storage possibilities.

Nevertheless, the GPU-2000 is a cost-effective, portable and low-maintenance solution exceeding the valid IEC standards for the handling of SF6 gas.

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.