Model GTU-10

Portable SF6 transfer unit

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • Pumping SF6 gas out of equipment into gas cylinders
  • Consolidating part-filled SF6 gas cylinders
  • Filling of SF6 gas-insulated equipment

Special Features

  • High compressor performance
  • Compact dimensions
  • Robust version for the service
  • Clear display of the working pressure

Description

Portable service equipment series
The model GTU-10 SF6 transfer unit is a module of the portable service equipment series.

Modules of the series:

  • Portable vacuum pump, model GVP-10
  • Portable SF6 filter unit, model GPF-10
  • Portable SF6 vacuum compressor, model GVC-10
  • Portable SF6 transfer unit, model GTU-10
  • Portable SF6 gas cylinder scale, model GWS-10

The model GTU-10 is an instrument developed specifically for SF6 gas. Due to the selection of the oil-free running compressors, contamination of the SF6 gas by lubricant is eliminated.

The compact dimensions of the model GTU-10 are ideal for mobile use. The fields of application range from the storage of SF6 gas in gas tanks to the filling of SF6 gas-insulated switches.

During storage of the SF6 gas, the compressor can liquefy the gas in the storage vessel. Thus, the maximum storage capacity of a gas cylinder can be used. The connected storage vessels and supply lines must therefore be designed and approved for at least 50 bar pressure.

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.