Model HP-2

Pressure sensor

For highest pressure applications up to 15,000 bar

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • Test bench construction
  • Water jet cutting
  • High pressure pasteurisation
  • High pressure cleaning

Special Features

  • Measuring ranges: 0 ... 1,600 to 0 ... 15,000 bar
  • Accuracy: 0.5 % or 0.25 %
  • Output signals: 4 ... 20 mA, DC 0 ... 5 V, DC 0 ... 10 V and USB 2.0
  • Electrical connection: Angular connector DIN 175301-803 A, circular connector M12 x 1, USB connector and cable outlet
  • Process connection: M16 x 1.5 female, M20 x 1.5 female, 9/16-18 UNF female

Description

For highest pressures
The model HP-2 pressure sensor has been specifically developed for demanding high pressure applications up to 15,000 bar. This makes it one of the few pressure measuring instruments in the world that can reliably measure pressures of this magnitude.

High accuracy
This pressure sensor features a very high long-term stability and offers extremely high accuracy for the highest pressures. Measuring ranges up to and including 0 ... 10,000 bar can, as an option, be supplied with an even higher accuracy of 0.25 %.

Long service life
Thanks to its excellent load cycle stability, the model HP-2 has a particularly long service life, even with dynamic pressure profiles.
A protection against cavitation and pressure spikes, specifically developed for highly dynamic pressure profiles, further extends the service life. For water as a pressure medium, this protection is particularly recommended.

Similar products
Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.