NewModels IV10, IV11

Needle valve and multiport valve

Selected documents
Sales contact Questions? Find a contact in your vicinity.


  • Shut off and vent pressure measuring instruments
  • For gaseous and liquid aggressive media that are not highly viscous or crystallising, also in aggressive environments
  • Process industry: Oil & gas, petrochemical, chemical industries, power generation, water and wastewater

Special features

  • Low-wear design due to non-rotating spindle tip in the bonnet
  • Low torque and smooth operation of valve handle even at high pressure
  • Enhanced safety due to blow-out proof bonnet design
  • Customer-specific combination of valves and instruments (hook-up) on request


Needle valves and multiport valves separate the process from measuring instruments such as pressure gauges, switches or transmitters. By closing this valve the instrument can be safely dismounted for services like recalibration or replacement. With the vent connection option, the instrument can be vented to the atmosphere by means of the needle valve. Already in the standard version, the multiport valve is equipped with two additional connections. These can be used either as vent connections or for the connection of additional instruments.

Through the non-rotating spindle tip, the wear of the sealing elements is reduced. This results, particularly with frequent opening and closing, in a noticeable increase in the service life.

Through the blow-out proof design of the valve, working safety is improved, especially in applications with high pressure loading.

As an option, WIKA offers the professional assembly of valves and pressure measuring instruments and also other accessories into a ready-to-install solution, also known as a hook-up. To ensure the performance of the complete system, an additional leak test is carried out on the hook-up.

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.