Request info

Would you like further information? Write to us.

To the form
Sales contact Questions? Find a contact in your vicinity.

A force sensor measures the tension and compression forces which act on the sensor and is also referred to as a force transducer. WIKA offers force sensors in different technologies for a wide variety of applications and, with this, covers measuring ranges of 0 … 0.5 N to 0 … 10,000 kN. The best is to see our reliability and high quality standards for yourself.

Force sensors: our standard portfolio

Whether in port logistics, in machine building, for cranes or lifting gear, in medicine or agriculture, or even in a completely different field: Select the WIKA force sensor that best suits your requirements. The WIKA product portfolio includes tension and compression force transducers, shear and bending beams, shackle load cells and ring force transducers as well as load pins, tension links, wire rope force transducers and strain transducers. Different sensors are readily available in standard versions which we are, however, happy to flexibly adapt to your requirements. Our technical sales staff will gladly advise you on the selection of the right force sensor for your application.

Force sensors: individual solutions for you

If there is no suitable solution for you in the existing portfolio, we will gladly develop it with you. It doesn't matter whether you need force sensors in small quantities or for mass production. Our experienced engineers and technicians will respond to your needs and know exactly what matters to you. For such projects, we start with a force sensor as an additive component to the module for an optimised integrated force measurement solution.

Load cells: Special form of force sensors

You can also find load cells in the WIKA product portfolio. These are a special form of force sensors, designed for use in weighing equipment. They enable very high measurement accuracies between 0.01 % and 0.05 % of FS. These force transducers are, inter alia, used in platform, filling and packaging scales and also in dynamic test systems, electronic precision scales and industrial scales.

Force sensors: diverse requirements

Force sensors must fulfil numerous requirements – in medium-sized companies as well as in large corporations. Such companies expect fast delivery, the highest quality and precision, security against failures and for their investment and they attach great importance to the protection of people. WIKA is your reliable partner here.

You can also count on us in the field of functional safety and under extreme operating conditions. We work in accordance with the machinery directive, 2006/42/EC. We offer products that are compatible with performance level (PL) and safety integrity level (SIL) and that can be used in hazardous areas (ATEX, IECEx, FM, CSA, UL).

Force sensors: different technologies

With WIKA, three technologies are used for force measurement: strain gauges, thin-film sensors and hydraulic force measurement.

  • Foil strain gauges (FSG for short) offer a high degree of geometric variability and feature a high accuracy from 0.01 % of FS. Even the smallest forces can be reliably measured by such force sensors. The strain gauges are glued to the deformation body and the measuring ranges are from 0 ... 0.5 N to 0 ... 10,000 kN.
  • Thin-film technology is the favoured variant in many, even complex, applications. Their advantages range from their cost-effectiveness to their robustness, redundant output signals and their high long-term stability. Through the sputtering process, the measuring bridge is atomically connected to the measuring cell body. The measuring ranges of these force sensors cover from 0 ... 1 kN to 0 ... 10,000 kN.
  • Hydraulic force measurement uses a combination of piston and case, with various seals, as a sensor unit. Due to its easy handling, its robustness and its operation without power supply, this form of force measurement is valued by users. The measuring ranges extend from 0 ... 160 N to 0 ... 10,000 kN.

WIKA & tecsis: successful together

Through the integration of the world-renowned measurement technology manufacturer, tecsis, the WIKA portfolio is expanded with the measurement parameter of force. tecsis represents innovative solutions of the highest quality in measurement and sensor technology.

The force sensors are manufactured in locations on three continents: economically, to consistently high quality and with reliable service along the entire value creation and delivery chain. When it comes to force sensors, you can rely on WIKA – a privately owned company that thinks and acts in the long term.


Contact us

Would you like further information? Write to us:

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.

  • 0