Model 010031

MACTek® VIATOR® USB HART® Interface

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • Personal Computer HART® Interface
  • Communicates with all registered HART® Field Devices
  • Operates with most PC based HART® Communication compliant Software

Special Features

  • Compact, rugged case
  • CE Mark for sale in Europe
  • Integral HART® cable with two test clips
  • Integral USB Cable
  • Transformer isolation
  • USB powered / no external power needed
  • USB 1.1 compliant
  • Polarity insensitive

Description

Overview

The VIATOR USB HART® Interface is a PC communication link to HART networks for commissioning, servicing, calibrating, or acquiring data from any HART instrument or transmitter.

Features

The Interface operates on low power, is isolated, and fully HART® compliant. It draws power from the USB port and requires no external power supply. The Interface operates on as little as 30 mA of USB supplied power, well within the capabilities of all PCs. The Interface adheres to the USB 2.0 standard. The VIATOR USB HART® Interface Software Driver included on the VIATOR Interface Installation CD provides the link between the USB port and the HART® communication software, by generating a virtual communications port.

Designed for Easy Use

The interface is enclosed in a small, rugged ABS plastic case, suitable for the industrial environment. The interface connects to your computer with a short integral cable terminating in a USB A connector, and connects to a field device with an integral cable terminating in two test clips.

Compatibility

The Interface is compatible with the following Windows operating systems:

  • Windows 98 second edition / Windows ME
  • Windows 2000
  • Windows XP
Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.