Compare submersible pressure transmitters

Model LS-10

Submersible pressure sensor

For general applications

Model LS-10

Application

  • Fresh water / Potable water
  • Wastewater
  • Oil and fuel
  • Agressive media

Specifications

  • Immersion depth

    Up to 100 m (330 feet)

  • Accuracy

    0.5 %

  • Electrical signal

    4 … 20 mA

  • Case

    Stainless steel

  • Cable

    PUR

  • Lightning protection

    -

  • Scalability / Turndown

    -

  • Diameter

    27 mm (~ 1.1 inch)


Approvals

CSAGOST-R
Model LF-1

Submersible pressure sensor

For superior applications

Model LF-1

Application

  • Fresh water / Potable water
  • Wastewater
  • Oil and fuel
  • Agressive media

Specifications

  • Immersion depth

    Up to 100 m (330 feet)

  • Accuracy

    1 % or 0,5 %

  • Electrical signal

    4 … 20 mA

    optional: 4 … 20 mA + HART® (2-wire),

    DC 0.1 ... 2.5 V, analogue temperature signal

  • Case

    Stainless steel

    optional: Duplex and Hastelloy®

  • Cable

    PUR

    optional: FEP

    optional: with conduit (1/2 NPT)

  • Lightning protection

    optional: nominal discharge current ≥ 10 kA

  • Scalability / Turndown

    optional: via HART®

  • Diameter

    22 mm (< 1 inch)


Approvals

ExIECIECExc-CSA-usFM

No data available!

Application

  • Fresh water / Potable water
  • Wastewater
  • Oil and fuel
  • Agressive media

Specifications

  • Immersion depth

    Up to 250 m (820 feet)

  • Accuracy

    0.2 % or 0.1 %

  • Electrical signal

    4 … 20 mA

    optional: 4 … 20 mA + HART®,

    additional Pt100 measuring signal

  • Case

    Stainless steel

    optional: Titanium

  • Cable

    PUR

    optional: PE, FEP

  • Lightning protection

    integrated: nominal discharge current ≥ 5 kA

  • Scalability / Turndown

    optional: via HART®

  • Diameter

    22 mm (< 1 inch)


Approvals

ExEACCSAGLFM