Calibration baths are electronic controllers which automatically, quickly and with the help of a liquid supply a temperature Due to the high reliability, accuracy and exceptional homogeneity in the measuring chamber, calibration baths are particularly suitable as a factory/working standard for the automatic testing and/or calibration of the widest range of temperature probes − independent of diameter. A special micro calibration bath design enables on-site applications.

Calibration services

Entrust the calibration and maintenance of your measuring instruments to a competent partner.

Details
Sales contact Questions? Find a contact in your vicinity.


FAQ

What does stability mean?

The temperature difference between the minimum and the maximum for fluctuating temperature, taken over 30 minutes.

What is the minimum immersion depth with dry well calibrators?

The minimum immersion depth for dry well calibrators is 70mm. This is driven by the axial gradient, since warm air rises from the bottom up.  Should this minimum immersion depth of 70mm not be reached, an external reference thermometer must be used for calibra ... More

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.