Our dial thermometers work on the bimetal, expansion or gas actuation principle. This enables scale ranges of -200 to +700 °C in different class accuracies, response times and resilience to environmental influences. Diverse connection designs, stem diameters and individual stem lengths enable a flexible measuring point design. Dial thermometers with capillaries are particularly versatile. All thermometers are suited for operation in a thermowell if necessary.

Sales contact Questions? Find a contact in your vicinity.


FAQ

What mechanical influences, other than the actuation of switch contacts, can cause measuring errors in bimetal thermometers?

In helical bimetal spring designs, a stroke movement of the pointer may occur, which may lead to the pointer touching on the dial or the window.  With the assistance of modern design and manufacturing techniques, such errors are avoided nowadays.

Why is the bending on temperature rises not linear over the entire temperature range?

Since the specific thermal expansion coefficient of the bimetallic components is temperature dependent.

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.