In our section “Diaphragm seal systems” you will find a selection of the common combinations of diaphragm seals with pressure measuring instruments. All the diaphragm seal systems presented here feature fast availability and are particularly suitable for demanding measuring tasks in the pharmaceutical and biotechnology industries, food and beverage industries, and through to the oil & gas, chemical, petrochemical and semiconductor industries.

The complete WIKA diaphragm seal portfolio can be found in the “Diaphragm seals” section.

Sales contact Questions? Find a contact in your vicinity.


FAQ

What is a diaphragm seal characteristic curve?

The diaphragm seal characteristic curve shows a graphical representation of the elasticity of the diaphragm. In this representation, the volume change is related to the pressure change and illustrated.

How are the diaphragm seals connected?

The diaphragm seals are available with female or male thread in their basic design. Due to the wide variety of available process connections they can be mounted to many different connections without any problems. Generally these connections are T-pieces which are i ... More

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.