Force transducers are used for the reliable measurement of tension and compression forces. The force transducers from WIKA can be delivered with affixed strain gauges or thin-film sensors. The strain gauge technology offers a large geometrical variety and high accuracy, and it is well suited for detecting even the smallest forces. The span of the measuring ranges of our force transducers that can be delivered stretches from 0.5 N to over 10,000 kN. Load cells with thin-film sensors are very cost-effective for special manufacture or OEM applications and also for safety-related applications due to their redundant output signals.

Sales contact Questions? Find a contact in your vicinity.


FAQ

What is a service temperature range?

The service temperature range is the range of ambient temperatures in which the force transducer may be operated, accepting larger error limits, without significant enduring changes in its metrological characteristics being detectable once the force transducer is r ... More

What is a rated temperature range?

The rated temperature range is the ambient temperature range in which the force transducer complies with the error limits of the temperature-dependent specifications.

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.