Portable temperature calibrators

Efficient calibration with temperature calibrators from WIKA

Portable temperature calibrators (dry-well calibrators) are electronic controllers which automatically, quickly and dryly supply a temperature. Due to the high reliability, accuracy and simple operation, portable temperature calibrators are particularly suitable as a factory/working standard for the automatic testing and/or calibration of temperature measuring instruments of all types. A major advantage is offered by the large sleeve diameters and the fast, stable temperature control, since, as a result of these characteristics, the time for calibration can be used very effectively.

Calibration services

Entrust the calibration and maintenance of your measuring instruments to a competent partner.

Details
Sales contact Questions? Find a contact in your vicinity.


FAQ

What is an axial gradient?

Temperature difference/temperature gradient from the bottom – maximum immersion depth – to the top - surface of the calibrator.

What is the minimum immersion depth with dry well calibrators?

The minimum immersion depth for dry well calibrators is 70mm. This is driven by the axial gradient, since warm air rises from the bottom up.  Should this minimum immersion depth of 70mm not be reached, an external reference thermometer must be used for calibra ... More

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.