WIKA

Service equipment

Service equipment for installations and corrective maintenance

Filling and handling equipment for SF6 gas are the central tools for the maintenance of gas-insulated equipment. For both installation and maintenance, WIKA supplies the complete product spectrum of efficient service equipment, starting from simple filling carts up to complex, fully automated all-in-one solutions. Furthermore, the instruments support the plant operator with the recording of the SF6 gas volumes and emissions, as is prescribed in the F-gas regulation (EU), No. 517/2014, for specified equipment.

FAQ
FAQ

Why are “oil-less” compressors recommended?

“Oil-less” compressors are recommended to prevent lubricant particles etc. from entering the SF6 circuit, which in some applications, even in small amounts, can cause technical problems. All WIKA gas handling equipment uses only “oil-less” compress ...

more

What are the special features of the safety concept of the GPU-S-x000?

Among the special features is the separation in two autonomously operating controllers. The process controller controls all processes and communicates with the operator via the input display (also called the HMI “Human Machine Interface”). The safe ...

more