WIKA Part of your business
Headquarters
Pressure, temperature and level measurement solutions from WIKA are components integrated in the business processes of our customers.
This is why we consider ourselves to be not just suppliers of measurement components but rather more a competent partner that offers comprehensive solutions in close co-operation with our customers – customised and precisely designed products for the exact requirement.
Back to overview
Miniature format, brass design
Model PSM05 screw-in pressure switches in a diaphragm design open or close a circuit, depending on whether the pressure is dropping or rising. The easy and convenient setting of the switch point is enabled via an adjustment screw. Optionally, WIKA offers customers the factory setting of the switch point.
The small installation size makes this pressure switch especially interesting for customers for whom small space requirements play an important role in their design. This advantage enables the PSM05 to prevail, particularly when costs are also important.
Model PSM05 pressure switches find an application wherever compressed air, neutral fluids and gases are used. Thus the pressure switches are mainly used in the machine-building, plant-construction and pneumatics industries, but also in general industrial applications.
Model PSM03
Case in block design
Model PSM02
With settable hysteresis
Model PSM01
Socket wrench mounting
Model PSM06
Basic version
Model PSM04
Miniature format
© 2018 - WIKA Alexander Wiegand SE & Co. KG
There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.
The maximum number of 20 entries was reached.
To receive your download link via e-mail, enter your address here:
The e-mail address is invalid.