WIKA Part of your business
Headquarters
Pressure, temperature and level measurement solutions from WIKA are components integrated in the business processes of our customers.
This is why we consider ourselves to be not just suppliers of measurement components but rather more a competent partner that offers comprehensive solutions in close co-operation with our customers – customised and precisely designed products for the exact requirement.
Back to overview
Stainless steel switch enclosure
These high-quality pressure switches have been developed especially for safety-critical applications. The high quality of the products and manufacturing in accordance with ISO 9001 ensure reliable monitoring of your plant. In production, the switches are traced by quality assurance software at every step and subsequently are 100 % tested.
In order to ensure as flexible operation as possible, the pressure switches are fitted with micro switches, which enable the switching of an electrical load of up to AC 250 V, 5 A directly.
For lower switching power ratings, such as for PLC applications, argon gas-filled micro switches with gold-plated contacts can be selected as an option.
For two separate circuits the switches are also available in the version DPDT (double pole double throw).
By using a Belleville spring the simultaneous triggering of the DPDT occurs at either rising or falling pressure. Moreover the snap-acting behaviour of the Belleville spring increases stability and vibration resistance.
All wetted materials are from stainless steel as a standard. For applications with special requirements on the wetted parts, versions with materials from Hastelloy are available.
Would you like to know more about Cella? Further information on the pressure and temperature switches from Cella.
© 2018 - WIKA Alexander Wiegand SE & Co. KG
There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.
The maximum number of 20 entries was reached.
To receive your download link via e-mail, enter your address here:
The e-mail address is invalid.