Model TC96-R

Multipoint thermocouple

Flex-R ®

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications of the multipoint thermocouple

  • Refining and petrochemical industry
  • Measurement of temperature profiles in reactors, regenerators, and a variety of colums
  • Detection of hotspots and uneven flow distribution

Special features of the multipoint thermocouple

  • Real-time temperature readings
  • High point density potential
  • Secondary containment
  • Adaptability to existing reactor nozzles
  • Greater process control

Description of the multipoint thermocouple

In the petrochemical industry, there is an increasing need to determine temperature profiles accurately in demanding applications. This sector of industry is more and more confronted with higher legal regulations, increased competition and the need to operate older plants more efficiently. A profitable operation often needs to maximise production and extend the time between planned maintenance activities. An increasing flexibility with respect to new process methods and catalysts is becoming more and more important, as this often gives significant differences in operating conditions, reactor designs, process parameters, mechanical loading and reactivity of the catalyst.

With the modern flexible multipoint thermocouple model TC96 Flex-R® you get the advantage of real radial temperature profiling in the vessel to detect hotspots, channeling effects and maldistribution of the catalyst in combination with a fast response time of 4 to 8 seconds.

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.