Resistance thermometers of this series are designed for screw-fitting directly in ventilation ducts. Due to the perforation, the measuring insert is in direct contact with the medium. This considerably improves the response time. The measuring insert is sealed towards the connection head so that no medium can escape outside.
Insertion length, process connection, predection tube design, connection head, type and number of sensors, accuracy and connection method can each be selected to suit the respective application.
A large number of different explosion-protected approvals are available for the TR10-J.
Optionally we can fit analogue or digital transmitters from the WIKA range into the connection head of the TR10-J.