Model TR25

In-line resistance thermometer

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • Food and beverage industry, dairies, drink dispensers and bottling plants, breweries
  • Bio and pharmaceutical industry, cleanroom technology
  • For piggable systems

Special features

  • Hygienic design (dead space free transitions)
  • Residue-free and quick cleaning of the measuring point (piggable, suitable for SIP and CIP)
  • Materials and surface finish qualities in accordance with pharmaceutical industry directives and standards
  • High measuring accuracy with short response times
  • Explosion-protected versions

Description

Resistance thermometers for temperature measurement in pipelines with extremely high hygienic requirements. This thermometer is used in applications where a thermowell immersed into the process medium is not possible or not desired, particularly for piggable pipelines, highly viscous media and flow conditions with high shear forces. A wide variety of process connections is available, so that these thermometers can be used for many different processes without any problems.

3- or 4-wire platinum measurement resistances in accuracy classes A and B per DIN EN 60751 serve as sensors.

Analogue or digital transmitters built into the connection head are capable of making various output signals available, for example 4 ... 20 mA, HART® protocol, FOUNDATION™ fieldbus or PROFIBUS® PA.

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.