Model TR57-M

Pipe surface resistance thermometer

For clamping, miniature design

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • Sanitary applications
  • Food and beverage industry
  • Bio and pharmaceutical industry, production of active ingredients

Special features

    • No intrusion into the pipeline
    • Compact design for space-saving mounting
    • Simple and fast electrical connection using an M12 x 1 plug connection
    • Measuring insert removable and calibratable

Description

Pipe surface resistance thermometers of the TR57-M series are used for non-invasive temperature measurement on pipelines.

These resistance thermometers can be retrofitted at any time to an existing pipe, without opening or interrupting the process. The resistance thermometers can be used in a temperature range from -20 ... +150 °C.

The fixing of the measuring insert onto the pipeline is achieved using a pipe adapter. The measuring insert is spring-loaded and the sensor tip is isolated against the ambient temperature through the silicon lining of the pipe adapter.

The measuring insert can be removed for calibration.

All electrical components are protected against moisture (IP67).

The resistance thermometer is available with direct sensor output or integrated transmitter.

Through the compact design, this resistance thermometer is designed specifically for operation in applications with limited mounting space.

Process connection, sensor and connection method can each be selected for the respective application from the ordering information. The electrical connection is made via an M12 x 1 circular connector.

Pipe surface resistance thermometer
  • Pipe surface resistance thermometer
Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.